L-com

Fiber Connector, UniCam ST SPC Male, Single mode

  • Picture of Fiber Connector, UniCam ST SPC Male, Single mode
Picture of Fiber Connector, UniCam ST SPC Male, Single mode
SKU FOC-9520051
  Available for backorder
Quantity Price
1 - 24 $65.99
25 - 49 $63.35
50 - 99 $61.37
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The Unicam series Singlemode fiber connectors come ready to install on 9/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-Unicam tool kit sold separately. See datasheet for product details and connector options.

Features
  • No polish, no epoxy needed saves time and money
  • Compliant with ANSI/TIA/EIA-568-B.3
  • Economical cost for all fiber terminations saves money
  • ST, SC, and LC connectors are available
  • Used for fast and easy field termination of 9/125 fiber cables

Application
  • Fiber termination
  • FTTX
  • Fiber cable repair
  • LAN
  • MAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.